??
Catalog navigation
CAD model selection
Selectable products: 1
5301.261
HELP_VARIABLE
Company
Rittal
Description
VX IT side panel, horizontal divided - VX IT side panel, horizontal divided
Bill of material
5301.261
BEST
Part Number
5301.261
BEZ1
Designation 1
VX IT side panel, horizontal divided
BEZ2
Designation 2
lockable, HxD 2200x1200 mm, RAL 7035
H
For enclosures Height
2200 mm
T
For enclosures depth
1200 mm
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
GEW
Gewicht
25.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.