??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
5301.257
HELP_VARIABLE
Company
Rittal
Description
VX IT side panel, horizontal divided - VX IT side panel, horizontal divided
Bill of material
5301.257
BEST
Part Number
5301.257
BEZ1
Designation 1
VX IT side panel, horizontal divided
BEZ2
Designation 2
lockable, HxD 2200x1000 mm, RAL 7035
H
For enclosures Height
2200 mm
T
For enclosures depth
1000 mm
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
GEW
Gewicht
19.800 kg
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Dimensione
2D