??
Catalog navigation
CAD model selection
Selectable products: 1
5301.246(2)
HELP_VARIABLE
Company
Rittal
Description
VX IT side panel, vertically divided - VX IT side panel, vertically divided
Bill of material
5301.246(2)
BEST
Model No.
5301.246
DETAIL
Detail
BEZ1
Designation 1
VX IT side panel, vertically divided, HD: 2000x800 mm, RAL 7035
H
For enclosures Height
2000 mm
T
For enclosures depth
800 mm
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
GEW
Gewicht
23.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.