??
Catalog navigation
CAD model selection
Selectable products: 1
5001.370 (2)
HELP_VARIABLE
Company
Rittal
Description
Base configuration rail for CM, TP
Bill of material
5001.370 (2)
BEST
Model No. TS
5001.370
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base configuration rail
BEZ2
Designation 2
for CM, TP
L
Length
295 mm
H
Height
112.5 mm
GEW
Weight
1.070 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D