??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 30, 2020.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
5001.310
HELP_VARIABLE
Company
Rittal
Description
Rain canopies, sheet steel for CM
Bill of material
5001.310
BEST
Model No.
5001.310
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rain canopies
BEZ2
Designation 2
for CM and TP
BEZ3
Designation 3
Sheet steel
B
For enclosures width
600 mm
T
For enclosures depth
400 mm
B1
Width
613 mm
H1
Height
42.5 mm
T1
Depth
418 mm
GEW
Weight
6.450 kg
CNSECLASS51
27-18-24-01
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.