??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 31, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
5001.223
HELP_VARIABLE
Company
Rittal
Description
Gland plate - for CM, TP
Bill of material
5001.223
BEST
Model No. TP
5001.223
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Gland plate
BEZ2
Designation 2
for CM, TP
B
For enclosures width
800 mm
L
Length
660 mm
C
Length
0 mm
N
Number
0
A
Width
250 mm
CNSECLASS51
27-18-92-40
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
BEZ3
Designation 3
GEW
Gewicht
2.380 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.