??
Catalog navigation
CAD model selection
Selectable products: 1
5001.214
HELP_VARIABLE
Company
Rittal
Description
Gland plate - for CM, TP
Bill of material
5001.214
BEST
Model No. TP
5001.214
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Gland plate
BEZ2
Designation 2
for CM, TP
B
For enclosures width
600 mm
L
Length
460 mm
C
Length
0 mm
N
Number
0
A
Width
100 mm
CNSECLASS51
27-18-92-40
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
BEZ3
Designation 3
GEW
Gewicht
0.820 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.