??
Catalog navigation
CAD model selection
Selectable products: 1
5001.080
HELP_VARIABLE
Company
Rittal
Description
Cable clamp rails - for mounting plates
Bill of material
5001.080
BEST
Model No.
5001.080
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable clamp rails
BEZ2
Designation 2
C-section, for mounting plates
BEZ3
Designation 3
for TS, SE, CM, TP
B
For enclosures width
600 mm
L
Length
499 mm
GEW
Weight
1.500 kg
CNSECLASS51
27-18-06-21
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.