??
Catalog navigation
CAD model selection
Selectable products: 1
5001.051 (2)
HELP_VARIABLE
Company
Rittal
Description
Rails for interior installation - for CM and TP
Bill of material
5001.051 (2)
BEST
Model No. SZ
5001.051
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rails for interior installation
BEZ2
Designation 2
for CM, TP
BCM
For enclosures width
800 mm
BTP
For enclosures width
800 mm
HCM
For enclosure Height
800 mm
HTP
For enclosure Height
960 mm
VE
Packs of
4 St.
L
Length
710 mm
GEW
Weight
2.308 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D