??
Catalog navigation
CAD model selection
Selectable products: 1
4945.000 -2
HELP_VARIABLE
Company
Rittal
Description
C rails - to EN 60 715 for TS, SE
Bill of material
4945.000 -2
BEST
Model No. TS
4945.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Support rails 30/15
BEZ2
Designation 2
to EN 60 715 for TS, SE
T
Depth
800 mm
L
Length
755 mm
VE
Packs of
6 St.
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-40-06-02
CNSETIM40
EEC00038
GEW
Gewicht
3.300 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.