??
Catalog navigation
CAD model selection
Selectable products: 1
4937.000
HELP_VARIABLE
Company
Rittal
Description
Support rails TS 35/15 - to EN 60 715 for TS, SE
Bill of material
4937.000
BEST
Model No.
4937.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Support rails TS 35/15
BEZ2
Designation 2
to EN 60 715 for TS, SE
BT
For enclosure width/ depth
1200 mm
L
Support rails lenght
1155 mm
GEW
Weight
4.326 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-40-06-02
CNSETIM40
EC000212
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.