??
Catalog navigation
CAD model selection
Selectable products: 1
4697.000 (2)
HELP_VARIABLE
Company
Rittal
Description
Support strips - Support strips
Bill of material
4697.000 (2)
BEST
Model No. TS
4697.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TS Support strips
BEZ2
Designation 2
for the outer mounting level
BEZ3
Designation 3
SBT
For enclosure width/ depth
800 mm
TB
For door width
- mm
L
Length
740 mm
GEW
Weight
7.640 kg
CNSECLASS51
27-18-92-33
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.