??
Catalog navigation
CAD model selection
Selectable products: 1
4638.600
HELP_VARIABLE
Company
Rittal
Description
Utility lectern - Door, internal
Bill of material
4638.600
BEST
Model No.
4638.600
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Utility lectern
TB
For door width
600 mm
B
Width
413 mm
T
Depth
400 mm
GEW
Weight
3.800 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D