??
Catalog navigation
CAD model selection
Selectable products: 1
4599.100(2)
HELP_VARIABLE
Company
Rittal
Description
Mounting bars - for mounting on doors
Bill of material
4599.100(2)
BEST
Model No. TS
4599.100
DETAIL
BEZ1
Designation 1
Mounting bars
BEZ2
Designation 2
for mounting on doors
TB
For door width
380 mm
L
Length
320 mm
GEW
Weight
3.300 kg
CNSECLASS51
27-18-92-33
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D