??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
4594.000 (2)
HELP_VARIABLE
Company
Rittal
Description
Support strips - Support strips
Bill of material
4594.000 (2)
BEST
Model No. TS
4594.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TS Support strips
BEZ2
Designation 2
for the inner mounting level
BEZ3
Designation 3
and for mounting on doors
SBT
For enclosure width/ depth
- mm
TB
For door width
400 mm
L
Length
290 mm
GEW
Weight
2.980 kg
CNSECLASS51
27-18-92-33
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D