??
Catalog navigation
CAD model selection
Selectable products: 1
4591.700
HELP_VARIABLE
Company
Rittal
Description
Mounting plate infill - Mounting plate infill for TS
Bill of material
4591.700
BEST
Model No.
4591.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mounting plate infill
BEZ2
Designation 2
for TS
H
For enclosures high
2000 mm
L
Length
1896 mm
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
GEW
Gewicht
4.490 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.