??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
4579.000 (2)
HELP_VARIABLE
Company
Rittal
Description
Support strips - Support strips
Bill of material
4579.000 (2)
BEST
Model No. TS
4579.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TS Support strips
BEZ2
Designation 2
for the inner mounting level
BEZ3
Designation 3
and for mounting on doors
SBT
For enclosure width/ depth
800 mm
TB
For door width
900 mm
L
Length
790 mm
GEW
Weight
8.220 kg
CNSECLASS51
27-18-92-33
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.