??
Catalog navigation
CAD model selection
Selectable products: 1
4398.500 (2)M51
HELP_VARIABLE
Company
Rittal
Description
Support rails - for TS, SE, CM VX
Bill of material
4398.500 (2)M51
BEST
Model No.
4398.500
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Support rails
BEZ2
Designation 2
for TS, SE, CM
BEZ3
Designation 3
Unslotted
BT
For enclosure width/depth
800 mm
L
Length
758 mm
GEW
Weight
9.636 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-61
CNSETIM40
EC001285
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.