??
Catalog navigation
CAD model selection
Selectable products: 1
4376.000 (2)
HELP_VARIABLE
Company
Rittal
Description
PS punched section without mounting flange 23 x 73 mm - for TS, SE
Bill of material
4376.000 (2)
BEST
Model No.
4376.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
PS punched section without mounting flange 23 x 73 mm
BEZ2
Designation 2
for TS, SE
BHT
for WHD
600 mm
L
Length
494 mm
GEW
Weight
2.196 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.