??
Catalog navigation
CAD model selection
Selectable products: 1
4140.840
HELP_VARIABLE
Company
Rittal
Description
System light LED compact - in 24 V (DC) version
Bill of material
4140.840
BEST
Model No.
4140.840
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 2
System light LED compact
BEZ2
Designation 2
in 24 V (DC) version
VERS
B
Width
530 mm
H
Height
32.8 mm
T
Depth
20.64 mm
GEW
Weight
0.440 kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.