??
Catalog navigation
CAD model selection
Selectable products: 1
3659.191
HELP_VARIABLE
Company
Rittal
Description
Server telescopic slides - for IT rack systems and IT racks
Bill of material
3659.191
BEST
Model No.
3659.191
INFOWWW
Website
Website
BEZ1
Designation 1
IT Server telescopic slides
BEZ2
Designation 2
For 573 - 701 mm distance between levels
T
For enclosure depth
800 mm
A
Maximum extension
573 mm
X
Length
613.2 mm
VE
Packs of
2 pc(s).
GEW
Weight
1.57 kg
CNSECLASS51
27-18-10-06
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.