??
Catalog navigation
CAD model selection
Selectable products: 1
3590.020
HELP_VARIABLE
Company
Rittal
Description
Busbars E-Cu - RiLine accessories Busbars
Bill of material
3590.020
BEST
Model No. SV
3590.020
INFO
PDF Catalog
PDF Catalog
A
Width
10 mm
B
Height
120 mm
BEZ1
Designation 1
Busbar E-Cu
BEZ2
Designation 2
Dimension: 120x10mm, 2400mm long
VE
Packs of
1 pc(s).
GEW
Weight
26.000 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.