??
Catalog navigation
CAD model selection
Selectable products: 1
3583.000
HELP_VARIABLE
Company
Rittal
Description
Busbars E-Cu - RiLine accessories Busbars
Bill of material
3583.000
BEST
Model No. SV
3583.000
INFO
PDF Catalog
PDF Catalog
A
Width
5 mm
B
Height
25 mm
BEZ1
Designation 1
Busbar E-Cu
BEZ2
Designation 2
Dimension: 25x5mm, 2400mm long
VE
Packs of
6 pc(s).
GEW
Weight
19.000 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.