??
Catalog navigation
CAD model selection
Selectable products: 1
3563.000
HELP_VARIABLE
Company
Rittal
Description
Plate clamps - RiLine accessories Connection system
Bill of material
3563.000
BEST
Model No. SV
3563.000
INFO
PDF Catalog
PDF Catalog
A
Distance
70 mm
B
Height
85 mm
C
Distance
60 mm
D
Width
75 mm
FSS
For busbars
60x10 mm
KLK
Clamping area for laminated copper bars W x H
54x10 mm
BEZ1
Designation 1
Plate clamps
BEZ2
Designation 2
for 60mm bar width
VE
Packs of
3
CNSECLASS51
27-37-11-02
CNSECLASS70
27-14-11-46
CNSECLASS80
27-14-11-46
CNSETIM40
EC000001
GEW
Gewicht
1.569 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.