??
Catalog navigation
CAD model selection
Selectable products: 1
3548.000
HELP_VARIABLE
Company
Rittal
Description
Support rails 35 x 7.5 mm - for Mini-PLS component adaptors
Bill of material
3548.000
BEST
Model No. SV
3548.000
INFO
PDF Catalog
PDF Catalog
B
Width
54 mm
BEZ1
Designation 1
Support rails (Metal)
BEZ2
Designation 2
54mm wide, 7.5mm high
VE
Packs of
10
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-01
CNSECLASS80
27-14-11-43
CNSETIM40
EC001285
GEW
Gewicht
0.200 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.