??
Catalog navigation
CAD model selection
Selectable products: 1
3509.000
HELP_VARIABLE
Company
Rittal
Description
PLS special busbars
Bill of material
3509.000
BEST
Model No.
3509.000
BEZ1
Designation 1
PLS special busbar E-Cu 800A
BEZ2
Designation 2
2400mm long
INFO
PDF Catalog
PDF Catalog
L
Length
2400 mm
VE
Packs of
1
CNSECLASS51
27-37-03-01
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
GEW
Gewicht
6.740 kg
Embedded Preview + Generation
Preview
CAD Download
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.