??
Catalog navigation
CAD model selection
Selectable products: 1
3505.000
HELP_VARIABLE
Company
Rittal
Description
Busbar connector
Bill of material
3505.000
BEST
Model No.
3505.000
BEZ1
Designation 1
PLS busbar connector set 800A
BEZ2
Designation 2
Baying connection, from enclosure to enclosure
INFO
PDF Catalog
PDF Catalog
B
Width
150 mm
VE
Packs of
3
CNSECLASS51
27-37-06-01
CNSECLASS70
27-40-06-06
CNSECLASS80
27-40-06-06
CNSETIM40
EC000713
GEW
Gewicht
3.066 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.