??
Catalog navigation
CAD model selection
Selectable products: 1
3456.505
HELP_VARIABLE
Company
Rittal
Description
Conductor connection clamps Push-in - RiLine accessories Connection system
Bill of material
3456.505
BEST
Model No. SV
3456.505
INFO
PDF Catalog
PDF Catalog
SS
For bar thickness
10 mm
ARE
Connection of round conductors single-wire
1.5 - 16 mm^2
ARM
Connection of round conductors multi-wire
1.5 - 16 mm^2
AROA
Connection of round conductors fine wire without wire end ferrule
1.5 - 16 mm^2
ARMA
Connection of round conductors fine wire with wire end ferrule
1.5 - 16 mm^2
BEZ1
Designation 1
Conductor connection clamps
BEZ2
Designation 2
Push-in
VE
Packs of
10 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-14-11-46
CNSECLASS80
27-14-11-46
CNSETIM40
EC000001
GEW
Gewicht
0.230 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.