??
Catalog navigation
CAD model selection
Selectable products: 1
3450.500
HELP_VARIABLE
Company
Rittal
Description
Conductor connection clamps - RiLine accessories Connection system
Bill of material
3450.500
BEST
Model No. SV
3450.500
INFO
PDF Catalog
PDF Catalog
SS
For bar thickness
5 mm
AR
Connection of round conductors
1 - 4 mm^2
KR
Clamping area for laminated copper bars W x H
- mm
BEZ1
Designation 1
Conductor connection clamps
BEZ2
Designation 2
for round conductor 1-4mm²
VE
Packs of
15
CNSECLASS51
27-37-11-02
CNSECLASS70
27-14-11-46
CNSECLASS80
27-14-11-46
CNSETIM40
EC000001
GEW
Gewicht
0.270 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.