??
Catalog navigation
CAD model selection
Selectable products: 1
3439.010
HELP_VARIABLE
Company
Rittal
Description
Busbar connection adaptor 600 A - RiLine60 connection system
Bill of material
3439.010
BEST
Model No. SV
3439.010
INFO
PDF Catalog
PDF Catalog
B
Width
180 mm
H
Height
247 mm
BEZ1
Designation 1
Busbar connection adaptor 600 A, 3-pole
BEZ2
Designation 2
Cable outlet top/bottom
VE
Packs of
1 set
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
4.560 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D