??
Catalog navigation
CAD model selection
Selectable products: 1
3431.035
HELP_VARIABLE
Company
Rittal
Description
NH bus-mounting fuse-switch disconnectors, size 000 (3-pole) - RiLine NH fuse elements
Bill of material
3431.035
BEST
Model No.
3431.035
INFO
PDF Catalog
PDF Catalog
B
Width
53 mm
H
Height
213 mm
BEZ1
Designation 1
NH fuse-switch disconnector
BEZ2
Designation 2
Gr. 000 mit ESÜ (Abg. unten)
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-01
CNSECLASS80
27-37-14-01
CNSETIM40
EC001040
GEW
Gewicht
0.680 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D