??
Catalog navigation
CAD model selection
Selectable products: 1
3427.040
HELP_VARIABLE
Company
Rittal
Description
Bus-mounting fuse bases - Fuse elements 3-pole
Bill of material
3427.040
BEST
Model No.
3427.040
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Bus-mounting fuse base
BEZ2
Designation 2
DII-E27, Easy Connect
B
Width
56 mm
H
Height
251 mm
T
Depth
63.5 mm
VE
Packs of
5 pc(s).
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-02
CNSECLASS80
27-14-21-20
CNSETIM40
EC001644
GEW
Gewicht
2.120 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.