??
Catalog navigation
CAD model selection
Selectable products: 1
3427.030
HELP_VARIABLE
Company
Rittal
Description
Connection space extenders, side - for bus-mounting fuse bases
Bill of material
3427.030
BEST
Model No.
3427.030
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Connection space extenders
BEZ2
Designation 2
side f. SV 3427.010
B
Width
56 mm
H
Height
209 mm
T
Depth
62.0 mm
VE
Packs of
10 pc(s).
GEW
Weight
0.000 kg
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-21-16
CNSETIM40
EC001638
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.