??
Catalog navigation
CAD model selection
Selectable products: 1
3427.010
HELP_VARIABLE
Company
Rittal
Description
Bus-mounting fuse bases - Fuse elements 3-pole
Bill of material
3427.010
BEST
Model No.
3427.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Bus-mounting fuse base
BEZ2
Designation 2
DII-E27
B
Width
42 mm
H
Height
209 mm
T
Depth
56.3 mm
VE
Packs of
10 pc(s).
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-02
CNSECLASS80
27-14-21-20
CNSETIM40
EC001644
GEW
Gewicht
2.470 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D