??
Catalog navigation
CAD model selection
Selectable products: 1
3387.640 (2)
HELP_VARIABLE
Company
Rittal
Description
3387 - RTT cooling unit- blue e - performance category 4000 W
Bill of material
3387.640 (2)
BEST
Model No.
3387.640
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 4000 W
B
Width
796 mm
H
Height
470 mm
T
Depth
580 mm
GL
total capacity
3,80/4,00 kW
SP
rated operating voltage
400V 50 Hz 460V 60 Hz
MAT
Material
stainless steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
77.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.