??
Catalog navigation
CAD model selection
Selectable products: 1
3385.540 (2)
HELP_VARIABLE
Company
Rittal
Description
3385 - RTT cooling unit- blue e - performance category 2000 W
Bill of material
3385.540 (2)
BEST
Model No.
3385.540
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 2000 W
B
Width
597 mm
H
Height
417 mm
T
Depth
475 mm
GL
total capacity
2/2,14 kW
SP
rated operating voltage
400V 50 Hz, 400 60 Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
48.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D