??
Catalog navigation
CAD model selection
Selectable products: 1
3382.500 (2)
HELP_VARIABLE
Company
Rittal
Description
3382 - RTT cooling unit- blue e - performance category 500 W
Bill of material
3382.500 (2)
BEST
Model No.
3382.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 500 W
B
Width
597 mm
H
Height
417 mm
T
Depth
380 mm
GL
total capacity
0,55/0,62 kW
SP
rated operating voltage
230V 50/60 Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
30.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.