??
Catalog navigation
CAD model selection
Selectable products: 1
3378.300(2)
HELP_VARIABLE
Company
Rittal
Description
3378 - Liquid Cooling Package - Performance Class 10 kW
Bill of material
3378.300(2)
BEST
Model No.
3378.300
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Liquid Cooling Package
BEZ2
Designation 2
Performance Class: 10 kW
B
Width
300 mm
H
Height
2000 mm
T
Depth
600 mm
GL
total capacity
9500W
SP
rated operating voltage
230 V, 1~, 50 Hz/60 Hz
RE
Controler
Comfort controller
GEW
Weight
106.000 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.