??
Catalog navigation
CAD model selection
Selectable products: 1
3377.000
HELP_VARIABLE
Company
Rittal
Description
3377 - Trim frame for slimline cooling units - for SK 3366…
Bill of material
3377.000
BEST
Model No.
3377.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Trim frame for slimline cooling units
BEZ2
Designation 2
for SK 3366…
B
Width
448 mm
H
Height
1582.5 mm
T
Depth
140 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-60
CNSETIM40
EC002617
GEW
Gewicht
11.500 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D