??
Catalog navigation
CAD model selection
Selectable products: 1
3375.540
HELP_VARIABLE
Company
Rittal
Description
3375 - RTT Air/Water Heatexchanger - Performance category 5000 W / 4500 W
Bill of material
3375.540
BEST
Model No. SK
3375.540
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 5000 W
B
Width
450 mm
H
Height
1400 mm
T
Depth
220 mm
GL
total capacity
W
SP
rated operating voltage
400V, 50/60 Hz
WT
Water carrying parts
REG
Controler
Comfort controller
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.