??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Nov 1, 2022.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
3366.500
HELP_VARIABLE
Company
Rittal
Description
3366 - RTT cooling unit- blue e - performance category 1500 W
Bill of material
3366.500
BEST
Model No. SK
3366.500
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 1500 W
B
Width
435 mm
H
Height
1590 mm
T
Depth
205 mm
GL
total capacity
1,6/1,6 kW
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Weight
45.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.