??
Catalog navigation
CAD model selection
Selectable products: 1
3364.500
HELP_VARIABLE
Company
Rittal
Description
3364 - RTT Air/Water Heatexchanger - Performance category 1000 W / 950 W
Bill of material
3364.500
BEST
Model No. SK
3364.500
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 1000 W
B
Width
280 mm
H
Height
550 mm
T
Depth
120 mm
GL
total capacity
1000 W W
SP
rated operating voltage
230V, 50/60 Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Comfort controller
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
9.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.