??
Catalog navigation
CAD model selection
Selectable products: 1
3360.250(2)
HELP_VARIABLE
Company
Rittal
Description
3360 - TopTherm Chillers - Performance Class: 1 - 2,5 kW
Bill of material
3360.250(2)
BEST
Model No.
3360.250
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm Chillers
BEZ2
Designation 2
Performance Class: 1 - 2,5 kW
B
Width
400 mm
H
Height
1580 mm
T
Depth
290 mm
GL
total capacity
2500W
SP
rated operating voltage
400 V, 3~, 50 Hz/60 Hz 460 V, 3~, 60 Hz
RE
Controler
Microcontroller control
GEW
Weight
78.000 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC000855
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.