??
Catalog navigation
CAD model selection
Selectable products: 1
3355.710
HELP_VARIABLE
Company
Rittal
Description
3355 Baying sheet - For Blue e+ integration solution
Bill of material
3355.710
BEST
Model No. SZ
3355.710
BEZ1
Designation 1
Baying sheet for Blue e+ integration solution
H
Height
200 mm
T
Depth
600 mm
MAT
Material
Sheet steel
CNSECLASS51
27-18-07-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-60
CNSETIM40
EC002617
GEW
Gewicht
2.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D