??
Catalog navigation
CAD model selection
Selectable products: 1
3352.500
HELP_VARIABLE
Company
Rittal
Description
3352 - Vario rack-mounted fans - Output class 480m³/h
Bill of material
3352.500
BEST
Model No. SK
3352.500
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rack-mounted fans Vario for 482,6mm (19")
BEZ2
Designation 2
Air throughput 480m³/h
B
Width
426 mm
H
Height
44 mm
T
Depth
200 mm
LL
air throughput
480 m³/h
SP
rated operating voltage
115-230V 50/60Hz 24V (DC)
ML
with fan
3 fans
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
2.040 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.