??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
3351.230
HELP_VARIABLE
Company
Rittal
Description
3351 - Vario rack-mounted fans - Output class 480m³/h
Bill of material
3351.230
BEST
Model No. SK
3351.230
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rack-mounted fans Vario for 482,6mm (19")
BEZ2
Designation 2
Air throughput 480m³/h
B
Width
426 mm
H
Height
44 mm
T
Depth
200 mm
LL
air throughput
480 m³/h
SP
rated operating voltage
230V 50/60Hz
ML
with fan
3 fans
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
2.700 kg
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D