??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
3342.024
HELP_VARIABLE
Company
Rittal
Description
3342 - Rack-mounted fans - Output class 480m³/h
Bill of material
3342.024
BEST
Model No. SK
3342.024
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rack-mounted fans for 482,6mm (19")
BEZ2
Designation 2
Air throughput 480m³/h
B
Width
482.6 mm
H
Height
44 mm
T
Depth
200 mm
LL
air throughput
480 m³/h
SP
rated operating voltage
24V (DC)
ML
with fan
3 fans
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
1.860 kg
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.