??
Catalog navigation
CAD model selection
Selectable products: 1
3336.430(2)
HELP_VARIABLE
Company
Rittal
Description
3336 - Performance Class: 08 - 48 kW
Bill of material
3336.430(2)
BEST
Model No. SK
3336.430
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
Chiller Blue e
BEZ2
Designation 2
Performance Class: 11 - 25 kW
B
Width
760 mm
H
Height
1265 mm
T
Depth
1515 mm
GL
Total capacity
19,3 kW
SP
Voltage
400 V, 3~, 50 Hz 460 V, 3~, 60 Hz
RE
Controler
e+ Controller
GEW
Weight
310 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.