??
Catalog navigation
CAD model selection
Selectable products: 1
3329.548(2)
HELP_VARIABLE
Company
Rittal
Description
3329 - RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 2500 W
Bill of material
3329.548(2)
BEST
Model No. SK
3329.548
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
RTT cooling unit- blue e NEMA 3R/4 (outdoor)
BEZ2
Designation 2
Performance category 2500 W
B
Width
405 mm
H
Height
1650 mm
T
Depth
388 mm
GL
total capacity
2,55/2,71 kW
SP
rated operating voltage
400V 50 Hz, 460 60 Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
84.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.