??
Catalog navigation
CAD model selection
Selectable products: 1
3329.500 (2)
HELP_VARIABLE
Company
Rittal
Description
3329 - RTT cooling unit- blue e - performance category 2500 W
Bill of material
3329.500 (2)
BEST
Model No. SK
3329.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e
BEZ2
Designation 2
Performance category 2500 W
B
Width
400 mm
H
Height
1580 mm
T
Depth
295 mm
GL
total capacity
2,55/2,71 kW
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
69.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.